Multifunction SSRs and Optocouplers Series - Combinations of optically isolated solid state relays and optocouplers

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Optically Isolated Multifunction Products

The OptoMOS® line of multifunction products combine one or two optical isolated solid-state relays (SSR) and an optocoupler in a single package.

These multifunction devices allow designers to consolidate circuit functions into a single device, freeing up valuable board space and reducing component count.


Features & Benefits:

  • Multiple functionality in a single package
  • Various configurations and packages available
  • Provides galvanic input to output isolation

Access specifications, certifications, check availability and order parts below

Catalog #SSR Blocking Voltage (VP)SSR Load Current (mA)SSR On-Resistance (Ω)SSR Input Control Current (mA)Optocoupler Breakdown Voltage (V)Optocoupler Current Transfer Ratio (%)Optocoupler Saturation Voltage (V)Optocoupler Input Control Current (mA)Isolation Voltage (VRMS)CommentPackage TypePart DatasheetPartner ECAD ModelsStockSamplesCompare
 
IAA110P35010035520330.563750Two 1-Form-A relays, one optocoupler16-pin SOICPartIAA110PCheckOrder
IAB110P35010035520330.563750One 1-Form-A relay, one 1-Form-B relay, one optocoupler16-pin SOICPartIAB110P
IAD110P35010035520330.563750One 1-Form-A relay, two optocouplers16-pin SOICPartIAD110P
IBB110P35010035220330.563750Two 1-Form-B relays, one optocoupler16-pin SOICPartIBB110P
TS11735012035220330.563750One 1-Form-A relay, one optocoupler8-pin: DIP, SMT, FlatpackPartTS117CheckOrder
TS117L35012035220330.563750One current-limiting 1-Form-A relay, one optocoupler8-pin: DIP, SMT, FlatpackPartTS117LCheckOrder
TS11835012035520330.563750One 1-Form-B relay, one optocoupler8-pin: DIP, SMT, FlatpackPartTS118
TS120350120355203000.823750One 1-Form-A relay, one Darlington optocoupler8-pin: DIP, SMT, FlatpackPartTS120
TS19040015022520330.563750One 1-Form-A relay, one optocoupler8-pin: DIP, SMT, FlatpackPartTS190
TS190L40015025520330.563750One current-limiting 1-Form-A relay, one optocoupler8-pin FlatpackPartTS190L
XS17035010050220330.563750One 1-Form-A relay, one optocoupler8-pin: DIP, SMTPartXS170
To request product environmental information, please complete the Product Environmental Information Request Form.